Catalog No. : CS863
Description: 8X6X3 N12/4X JIC SCR CVR ENCL
UPC: 34481102151
Circuit Safe Polycarbonate JIC Enclosure Assembly with Screw-On Opaque Cover, Internal Dimensions 8 Inches x 6 Inches x 3.25 Inches, External Dimensions 8.5 Inches x 6.5 Inches x 4.49 Inches
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical general purpose enclosure |
|
Special Features |
Non-metallic mounting feet with all mounting hardware included. |
|
Application |
Instrument case |
Specifications
|
Material |
Polycarbonate |
Classifications
|
Brand Name |
Carlon |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E108856 | N/A | NITW | N/A | N/A |
ETIM Classification
ETIM
EC000200 Enclosure for control circuit devices
|
Material housing |
Plastic |
|
Colour housing cover |
Grey |
|
Width |
6 inch |
|
Height |
8 inch |
|
Depth |
3 inch |