Alternate Catalog No. : CS 5539 ROCKET
Catalog No. : CS5539ROCKET
Description: FLOODSEAL INS SLEEVE, NO2 - 1000
UPC: 783786716364
Flood Seal, Insulating Sleeve, #2 - 1000 kcmil. EPDM Rubber. 8.82 inch Overall Length, Body Length 5.5 inch
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable end sleeve |
Specifications
|
Insulation |
Yes, EPDM Rubber |
|
Material |
EPDM Rubber |
|
Color |
Black |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Wire Size |
#2 to 1000 kcmil |
|
Size |
8.82 inch |