text.skipToContent text.skipToNavigation

Alternate Catalog No. : CS 4197-1 (T)

Catalog No. : CS4197-1T

Description:  FLOOD SEAL INS SLEEVE, No14-750

UPC: 75114410359

Flood Seal Insulation Sleeve, EPDM Rubber, For AWG Wire Range #14 to 750 kcmil or Metric MM2 Range 400 to 1.5. Overall Length 5-5/8 inch.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable end sleeve

Specifications

Insulation

Yes, EPDM Rubber

Material

EPDM Rubber

Color

Black

Classifications

Brand Name

Homac

Dimensions

Wire Size

#14 to 750 kcmil

Size

Length 5-5/8 in

Compliance and Certifications

RoHS RoHS3 Compliant