Alternate Catalog No. : CS 4197
Catalog No. : CS4197
Description: FLOODSEAL INS SLEEVE, NO2 - 750
UPC: 783786716357
Flood Seal, Insulating Sleeve, #2 - 750 kcmil. EPDM Rubber. Overall Length 4.609 inch, Body Length 2.250 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable end sleeve |
Specifications
|
Insulation |
Yes, EPDM Rubber |
|
Material |
EPDM Rubber |
|
Color |
Black |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Wire Size |
#2 to 750 kcmil |
|
Size |
4.609 inch |
Documents/Support Tools
|
Instruction Sheet |