text.skipToContent text.skipToNavigation

Catalog No. : CS312-NR

Description: 

UPC:

Single Gang Outlet Kit, 3 Hole Box, Tamper Resistant Receptacle, Clamshell, Silver, For use with Duplex Receptacles, Kit Includes Metal Outdoor Box, Cover with Gasket and Screws, 15A, Pack of 4
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Outlet box

Specifications

Number Of Outlet

2

Material

Aluminum

Color

Silver

Cubic Capacity

19 cu in

Knockouts

Yes

Classifications

Brand Name

Red Dot