text.skipToContent text.skipToNavigation

Alternate Catalog No. : CS 2277

Catalog No. : CS2277

Description:  FS INSUL SLEEVE NO14-350 4-3/4 INCH

UPC: 783786716289

Flood Seal, Insulating Sleeve, #14 -350 kcmil. EPDM Rubber. Overall Length 6-11/16 inch. Body Length 4-3/4 inch
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable end sleeve

Specifications

Insulation

Yes, EPDM Rubber

Material

EPDM Rubber

Color

Black

Classifications

Brand Name

Homac

Dimensions

Wire Size

#14 to 350 kcmil

Size

6-11/16 inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant