Catalog No. : CS129A501G01
Description: FT1SW (FT1-CS001)
UPC:
FT1 (CS129A501G01) Clear Cover, Stud Terminals
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
FT Test Switch |
Specifications
|
Type |
FT1 |
|
Cover |
CLEAR DP |
|
Terminal |
STUD |
|
Arrangement |
P P P P P P P P P P |
|
New Arrangement |
P1 P1 P1 P1 P1 P1 P1 P1 P1 P1 |
|
Number of Poles |
10 |
|
No. of Potatials |
10 |
|
No. of Currents |
0 |
Dimensions
|
Depth |
STANDARD |