text.skipToContent text.skipToNavigation

Catalog No. : CR305X112P

Description: 

UPC:

NEMA Rated Full Voltage Starters - Magnetic. Field-Installed Modification Kits. For 300-Line Starters. Control Amplifier. The GE CR305X control amplifier is suitable for applications with low level 24 Volt dc outputs. It allows the low level signals from a programmable control, microprocessor, or photoelectric cell to operate GE’s 300-Line starters while their control coils operate at the line voltage. The control amplifier is UL listed and CSA Certified, and forms are available for NEMA Sizes 00 through 5. A quantity of two panel mount CR305X112P is required for use with reversing starters.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Full Voltage Starters