Catalog No. : CR2960SY139D2A
Description: Terminal Blocks, Panel or Channel Mount, Feed Through, Screw Clamp
UPC:
Panel or Mounting Track Terminal Boards·Screw 9D2A 300 A
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Terminal Blocks |
|
Fastrac |
No |
|
GO Schedule |
GO-10G6 |
Specifications
|
Product Type |
Terminal Blocks |
|
Mounting Style |
Panel or Mounting Track |
|
Function |
Terminal Board |
|
Termination Type |
Screw |
|
Amperage |
300 A |
|
Wire Size |
through AWG kcmil 350 |
|
Product Prefix |
CR2960 |
|
Voltage |
600 |
|
Series Prefix |
CR2960 |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.