Catalog No. : CR151KFC10B
Description: Terminal Blocks, DIN-Rail Mounting, Feed Through, Box
UPC:
-DIN-Rail Mounted Terminal Blocks
-Feed Through Blocks - “Box or Collar” Type Terminals
-Five circuits per inch give total of 12 circuits in 2.4 inch long terminal block; equal to European 5 mm spacing.
-Voltage/current ratings: 300 Volt rating: 20 A; 600 Volt rating: 5A.
-Larger screws can take torque of standard screwdriver.
-Larger, easier-to-wire openings take one # 12 or two # 14 wires.
-Multi-circuit jumper available.
-Unique staggered design helps keep loose strands from shorting adjacent poles.
-One-piece design—no end barriers and clips needed.
-Extra wide marking area for pressure sensitive tape permits printing or marking prior to assembly; sliding marker design permits easy access to all screws.
-Universal mounting—fits all standard GE rails and mini DIN-rails.
-Feed Through Blocks - “Box or Collar” Type Terminals
-Five circuits per inch give total of 12 circuits in 2.4 inch long terminal block; equal to European 5 mm spacing.
-Voltage/current ratings: 300 Volt rating: 20 A; 600 Volt rating: 5A.
-Larger screws can take torque of standard screwdriver.
-Larger, easier-to-wire openings take one # 12 or two # 14 wires.
-Multi-circuit jumper available.
-Unique staggered design helps keep loose strands from shorting adjacent poles.
-One-piece design—no end barriers and clips needed.
-Extra wide marking area for pressure sensitive tape permits printing or marking prior to assembly; sliding marker design permits easy access to all screws.
-Universal mounting—fits all standard GE rails and mini DIN-rails.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Terminal Blocks |
|
Fastrac |
No |
|
GO Schedule |
GO-10G5 |
Specifications
|
Product Type |
Terminal Blocks |
|
Mounting Style |
Aluminum Mounting Rail |
|
Function |
Terminal Block |
|
Termination Type |
Box |
|
Amperage |
175 A |
|
Points per Block |
3 |
|
Wire Size |
#14-2/0 |
|
Product Prefix |
CR151K |
|
Voltage |
600 |
|
UL Reference File E |
40800 |
|
Series Prefix |
CR151K |
Classifications
|
C-UL/CSA Cert. LR |
AP53842 |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.