text.skipToContent text.skipToNavigation

Catalog No. : CR151C12

Description:  Terminal Block, Panel or Channel Mount, Circuit Protection, Fuse Holder 

UPC:

-DIN-Rail Mounted Terminal Blocks
-Choice of one 25-ampere, two 30-ampere and two 85-ampere terminal types.
-Rated 750 volts maximum (IEEE switchgear standards).
-Screw terminals accept 5/16-inch ring or spade connectors, and #22- through #12 wire.
-30-ampere box terminals accept #18- through #10-wire. 85-ampere box terminals accept #14- through #4-wire.
-30-ampere box clamp terminals accept #22- through #10-wire. 85-ampere box clamp terminals accept #14- through #4-wire.
-Interlocking construction—blocks side together.
-Panel or channel mounting.
-Fuse Blocks
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Terminal Blocks

Fastrac

No

GO Schedule

GO-10G5

Specifications

Product Type

Accessories

Mounting Style

Panel or Mounting Track

Product Prefix

CR151C

Accessory Type

Fuse Holder End Block

UL Reference File E

40800

Series Prefix

CR151C

Classifications

C-UL/CSA Cert. LR

E15492