Catalog No. : CR151C1
Description: TERMINAL BLOCK END SEGMENT
UPC:
-DIN-Rail Mounted Terminal Blocks
-Choice of one 25-ampere, two 30-ampere and two 85-ampere terminal types.
-Rated 750 volts maximum (IEEE switchgear standards).
-Screw terminals accept 5/16-inch ring or spade connectors, and #22- through #12 wire.
-30-ampere box terminals accept #18- through #10-wire. 85-ampere box terminals accept #14- through #4-wire.
-30-ampere box clamp terminals accept #22- through #10-wire. 85-ampere box clamp terminals accept #14- through #4-wire.
-Interlocking construction—blocks side together.
-Panel or channel mounting.
-Choice of one 25-ampere, two 30-ampere and two 85-ampere terminal types.
-Rated 750 volts maximum (IEEE switchgear standards).
-Screw terminals accept 5/16-inch ring or spade connectors, and #22- through #12 wire.
-30-ampere box terminals accept #18- through #10-wire. 85-ampere box terminals accept #14- through #4-wire.
-30-ampere box clamp terminals accept #22- through #10-wire. 85-ampere box clamp terminals accept #14- through #4-wire.
-Interlocking construction—blocks side together.
-Panel or channel mounting.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Terminal Blocks |
|
Fastrac |
No |
|
GO Schedule |
GO-10G5 |
Specifications
|
Product Type |
Accessories |
|
Mounting Style |
Panel or Mounting Track |
|
Amperage |
30 A |
|
Product Prefix |
CR151C |
|
Accessory Type |
End Segment |
|
Description |
TERMINAL BLOCK END SEGMENT |
|
UL Reference File E |
* |
|
Series Prefix |
CR151C |
Classifications
|
C-UL/CSA Cert. LR |
* |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.