text.skipToContent text.skipToNavigation

Catalog No. : CR151B46AF

Description:  Terminal Blocks, Panel or Channel Mount, Feed Through Boards, Screw with Wire Clamp on Both Sides 

UPC:

Panel or Mounting Track Terminal Blocks 46AF 30 A
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Terminal Blocks

Fastrac

No

GO Schedule

GO-10G5

Specifications

Product Type

Terminal Blocks

Mounting Style

Panel or Mounting Track

Function

Terminal Board

Termination Type

Screw With Wire Clamp Both Sides

Amperage

30 A

Product Prefix

CR151B

Voltage

600

UL Reference File E

40800

Series Prefix

CR151B

Classifications

C-UL/CSA Cert. LR

E15492