Catalog No. : CR151B25
Description: Terminal Blocks, Panel or Channel Mount, Feed Through Boards, Screw-Type one side, Wire Clamp Other SideĀ
UPC:
Panel or Mounting Track Terminal Blocks 1B25 30 A
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Terminal Blocks |
|
Fastrac |
No |
|
GO Schedule |
GO-10G5 |
Specifications
|
Product Type |
Terminal Blocks |
|
Mounting Style |
Panel or Mounting Track |
|
Function |
Terminal Board |
|
Termination Type |
Screw-Type One Side, Wire Clamp Other Side |
|
Amperage |
30 A |
|
Product Prefix |
CR151B |
|
Voltage |
600 |
|
UL Reference File E |
40800 |
|
Series Prefix |
CR151B |
Classifications
|
C-UL/CSA Cert. LR |
E15492 |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.