Catalog No. : CR151A6
Description: Terminal Blocks, Panel or Channel Mount, Feed Through, box lug
UPC:
-Panel or Mounting Track Terminal Blocks
-Sectional Terminal Blocks
-Sectional Terminal Blocks
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Terminal Blocks |
|
Fastrac |
No |
|
GO Schedule |
GO-10G5 |
Specifications
|
Product Type |
Terminal Blocks |
|
Mounting Style |
Panel or Mounting Track |
|
Function |
Terminal Block |
|
Termination Type |
box lug |
|
Amperage |
85 A |
|
Wire Size |
#14-4 |
|
Product Prefix |
CR151A |
|
Voltage |
600 |
|
UL Reference File E |
40800 |
|
Series Prefix |
CR151A |
Classifications
|
C-UL/CSA Cert. LR |
E15492 |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.