text.skipToContent text.skipToNavigation

Catalog No. : CR104PLG93R

Description: 

UPC: 783166599143

General Electric Control Products. Indicator Light G93R PR.No. CR104PLG93R
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

30mm NEMA Pilot Devices

GO Schedule

10P1

Specifications

Color

Red

Voltage

240V 50/60 Hz

Lamp Type

LED, 6V