text.skipToContent text.skipToNavigation

Catalog No. : CR104PBT0LR5D2

Description: 

UPC: 783166282151

Standard and illuminated push buttons and selector switches are available as both key and conventional operators. The CR104P line also includes push-to-test and standard pilot lights,mush-room-head push buttons,joysticks,and push-pull and push-push operators. Chrome-plated octagonal mounting rings project an attractive, high-quality appearance.Positive feel selector switches offer a quality touch in all illuminated and non-illuminated,maintained and spring return units. R5D22151
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

30mm NEMA Pilot Devices

GO Schedule

10P1

Specifications

Color

Red Lens

Voltage

120V 50/60 Hz

Lamp Type

Incand., 6V, #755

Contacts

1NC-1NC late breaking