text.skipToContent text.skipToNavigation

Catalog No. : CR104PBL11R5P8

Description: 

UPC: 783166620540

Special Function. 2-Position Maintained 1 3/8” diameter. All lamps miniature bayonet bases.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

30mm NEMA Pilot Devices

GO Schedule

10P1

Specifications

Color

Red

Voltage

24 Vac/dc

Lamp Type

LED, 24V

Contacts

1NO-1NC