text.skipToContent text.skipToNavigation

Catalog No. : CPU2075-G

Description:  PVC CTD FIXTRE HNGR SIZE 1/2, 3/4IN

UPC: 704508014261

PVC Coated Fixture Hanger, Explosionproof and Dust-Ignitionproof, Conduit Size 1/2 or 3/4, Fixture Stem Size 3/4 Inch, Support Weight 250 Pounds, Gray
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical hangers

Special Features

PVC Coated for Corrosion Resistance

Application

Support Conduit Systems

Specifications

Color

Gray

Classifications

Brand Name

Ocal

Dimensions

Size

1/2 or 3/4 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant