Alternate Catalog No. : CPT 8528 V1
Catalog No. : CPT8528V1
Description: COPPER SHROUDED PIN TERMINAL
UPC: 75114308144
Tin Plated Copper Shrouded Pin Terminal, includes 1/2 inch Stainless Steel Lock Washer and Jam Nut. Overall Length 6 inch. Wire Size 373 DLO. Dies 87, 251. Pin is 1/2-13 UNC-2A.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Stainless Steel Lock Washer and Jam Nut |
Specifications
|
Connection |
Compression |
|
Number Of Conductors |
1 |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 6 in |
|
Wire Size |
373 DLO kcmil |