Alternate Catalog No. : CPT 8528
Catalog No. : CPT8528
Description: COPPER SHROUDED PIN TERMINAL
UPC: 75114220804
Tin Plated Copper Shrouded Pin Terminal, includes 1/2 inch Stainless Steel Lock Washer and Jam Nut. Overall Length 5-1/2 inch. Wire Sizes 4/0 or 550/24 (222 kcmil). Dies 17, U-166. Pin is 1/2-13 UNC-2A.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Includes Stainless Steel Lock Washer and Jam Nut |
Specifications
|
Connection |
Compression |
|
Number Of Conductors |
1 |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 5-1/2 in |
|
Wire Size |
4/0 AWG , (550/24) 222 kcmil |