Alternate Catalog No. : CPT 8526
Catalog No. : CPT8526
Description: COPPER SHROUDED PIN 7.109 INCH
UPC: 783786714513
Copper Shrouded Pin, Tin-Plated. Overall Length 7.109 inch, Shroud End Diameter 1.500 inches, Body Diameter 1.188 inch, Pin Diameter .710 inch. Wire Size 535.5 1332/24. Dies 20 (U34RT), 472 (U32ART).
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
Specifications
|
Connection |
Compression |
|
Material |
Copper |
|
Finish |
TinPlated Pin |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Overall Length 7.109 inch, Shroud End Diameter 1.500 inches, Body Diameter 1.188 inch, Pin Diameter .710 inch. |
|
Wire Size |
535.5 (1332/24) DLO kcmil |