Alternate Catalog No. : CPT 1000-10
Catalog No. : CPT1000-10
Description: 1000 MCM PIN TERMINAL
UPC: 783786861675
Tin Plated Copper Pin Terminal. 1000 MCM Copper, Dies 125, 27, 1 1/2. Overall Length 13.468 inches . Pin 10 inches long x 1.000 inch diameter. Body 3.468 inches x Diameter 1.500 inches. Bore 1.172 inch diameter x 2.718 inches deep.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
Specifications
|
Connection |
Compression |
|
Material |
Copper |
|
Finish |
TinPlated Pin |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Overall Length 13.468 inches . Pin 10 inches long x 1.000 inch diameter. Body 3.468 inches x Diameter 1.500 inches. |
|
Wire Size |
1000 kcmil |