Catalog No. : CPS422020
Description: CONNECTOR SHROUD(422020)
UPC: 5020963022982
Descriptors
|
Category |
Electrical conduit coupling |
|
Application |
Protection for In-Line Connectors, Fuse Links, Circuit Breakers and Splicing Areas |
Specifications
|
Installation Type |
Externally Hinged |
|
Material |
Polyamide/Nylon |
|
Color |
Black |
Classifications
|
Brand Name |
Harnessflex |
|
Standard |
RoHS Compliant, Complies with End of Life Vehicle (ELV) Directive EU 2000/53/EC |
Dimensions
|
Trade Size |
NC20/NW17 |
|
Inside Diameter |
43 mm |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Degree of protection (IP) |
IP40 |
|
Model |
Straight |
|
Nominal size |
20-20 mm |
|
Colour |
Black |