Catalog No. : CPS15B-50-CV0
Description: B. SLEEVE CONFORMED V0, 50M
UPC: 5414363149637
Descriptors
|
Category |
Expandable braided sleeving |
Specifications
|
Color |
Black |
|
Temperature Rating |
-58 to 302 F , -50 to 150 C |
|
Material |
Polyester |
Classifications
|
Brand Name |
Catamount |
Dimensions
|
Length |
164.04 ft , 50 m |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Suitable for |
Universal |
|
Material |
Plastic |
|
Material quality |
Other |
|
Halogen free |
Y |
|
Construction type |
Protective strip |
|
Length |
50000 mm |
|
Length |
1968.5 inch |
|
Colour |
Black |