Catalog No. : CPS12022-G
Description: PVC CTD COND BOX W/CVR 1/2,3/4IN
UPC: 704508034481
Descriptors
|
Category |
Outlet box |
|
Special Features |
Wide, Accurately Machined Body and Cover Mating Surfaces, to Insure Flametight Joint |
|
Application |
Protect Conductors in Threaded Rigid Conduit, Act as Pull and Splice Boxes |
Specifications
|
Material |
Iron |
|
Color |
Gray |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Ocal |
|
Standard |
UL Standard 1203, CSA |
Dimensions
|
Size |
1/2 and 3/4 Inch |
|
Shape |
Rectangular |
|
Type of housing feed-through |
Thread |
|
Material |
Other |
|
Surface protection |
Other |
|
Colour |
Grey |