text.skipToContent text.skipToNavigation

Catalog No. : CPO750-4-C

Description:  3/4 YELLOW THINWALL HEATSHRINK 100

UPC: 786210853369

Thin-Wall Heat Shrinkable Tubing, Yellow Cross-Linked Polyolefin, 3/4 Inch, Shrink Ratio 2:1, Length 100 Feet, Operating Temperature -55 to 135 Degrees Celsius, Non-Lined
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Heat shrinkable tube

Special Features

Flame-retardant, cross-linked polyolefin.

Specifications

Shrink Ratio

2:1

Color

Yellow

Classifications

Brand Name

Shrink-Kon

Dimensions

Thickness

Thin

Length

100 ft

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant