text.skipToContent text.skipToNavigation

Catalog No. : CPO63-5-B

Description:  1/16IN GREEN THIN-WALL HEAT SHRINK

UPC: 786210963563

Thin-Wall Heat Shrinkable Tubing, Green Cross-Linked Polyolefin, 1/16 Inch, Shrink Ratio 2:1, Operating Temperature -55 to 135 Degrees Celsius, Non-Lined, Bulk
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Heat shrinkable tube

Special Features

Flame-retardant, cross-linked polyolefin.

Specifications

Shrink Ratio

2:1

Color

Green

Classifications

Brand Name

Shrink-Kon

Dimensions

Thickness

Thin

Length

1000 ft

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant