Catalog No. : CPO375-2-B
Description: RED 3/8 INCH THINWALL TUBING BULK
UPC: 786210865843
Made or assembled in Canada.
Thin-Wall Heat Shrinkable Tubing, Red Cross-Linked Polyolefin, 3/8 Inch, Shrink Ratio 2:1, Operating Temperature -55 to 135 Degrees Celsius, Non-Lined, Bulk
View More
View Less
For more info visit:
electrification.us.abb.com
- Flame-retardant, cross-linked polyolefin.
- Meets UL 224, 125°C; CSA 22.2 No. 198.1, 125°C; MIL-DTL-23053/5 Class 1&2; AMS 3636 & 3637; DEF STAN 59-97, Issue 3, Type 2a
Descriptors
|
Category |
Heat shrinkable tube |
|
Special Features |
Flame-retardant, cross-linked polyolefin. |
Specifications
|
Shrink Ratio |
2:1 |
|
Color |
Red |
Classifications
|
Brand Name |
Shrink-Kon |
Dimensions
|
Thickness |
Thin |
|
Length |
500 ft |