Catalog No. : CPO375-0-25
Description: HTSHK THIN WALL 3/8IN I.D. BLK 25FT
UPC: 786210851204
- Flame-retardant, cross-linked polyolefin.
- Meets UL 224, 125°C; CSA 22.2 No. 198.1, 125°C; MIL-DTL-23053/5 Class 1&2; AMS 3636 & 3637; DEF STAN 59-97, Issue 3, Type 2a
Descriptors
|
Category |
Heat shrinkable tube |
|
Special Features |
Flame-retardant, cross-linked polyolefin. |
Specifications
|
Voltage Rating |
600 V |
|
Color |
Black |
Classifications
|
Brand Name |
Shrink-Kon |
Dimensions
|
Thickness |
Thin |
|
Length |
25 ft |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 65789019 | 903202 | N/A | N/A | N/A |
| CSA | 702106 | 903202 | N/A | N/A | N/A |
|
Type |
Heat-shrink |
|
Model |
Thin-walled |
|
Shrink rate |
2:1 |
|
Inner diameter before heat-shrink |
9.652 mm |
|
Inner diameter before heat-shrink |
0.38 inch |
|
Inner diameter after heat-shrink |
4.826 mm |
|
Inner diameter after heat-shrink |
0.19 inch |
|
Nominal diameter inch |
3/8 inch |
|
Wall thickness after shrinking |
0.762 mm |
|
Wall thickness after shrinking |
0.03 inch |
|
Length |
7.62 m |
|
Length |
25 ft |
|
Operation temperature |
-55-+135 °C |
|
Operation temperature |
-67-+275 °F |
|
Colour |
Black |
|
Material |
Polyolefin (PO-X) |
|
Halogen free |
N |
|
With inner glue |
N |
|
Printable |
N |
|
UL approval |
Y |