Catalog No. : CPO2000-0-C
Description: HEATSHRINK THINWALL 2 IN BLK 100FT
UPC: 786210865980
Descriptors
|
Category |
Heat shrinkable tube |
Specifications
|
Shrink Ratio |
2:1 |
|
Dielectric Strength |
600 V/Mil (24kV/mm) |
|
Volume Resistivity |
1016 ohm-cm |
|
Flammability |
Flame Retardant |
|
Water Absorption |
0.20 % |
|
Color |
Black |
Classifications
|
Brand Name |
Shrink-Kon |
Dimensions
|
Thickness |
Thin |
|
Length |
100 ft , 30.48 m |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Type |
Heat-shrink |
|
Model |
Thin-walled |
|
Shrink rate |
2:1 |
|
Inner diameter before heat-shrink |
51 mm |
|
Inner diameter before heat-shrink |
2 inch |
|
Inner diameter after heat-shrink |
25.4 mm |
|
Inner diameter after heat-shrink |
1 inch |
|
Nominal diameter inch |
2 inch |
|
Wall thickness after shrinking |
1.143 mm |
|
Wall thickness after shrinking |
0.045 inch |
|
Length |
30.48 m |
|
Length |
100 ft |
|
Operation temperature |
-55-+135 °C |
|
Operation temperature |
-67-+275 °F |
|
Colour |
Black |
|
Material |
Polyolefin (PO-X) |
|
Halogen free |
N |
|
With inner glue |
N |
|
Printable |
N |
|
UL approval |
Y |