Catalog No. : CPO1500-2-A
Description: HEAT SHRINK, THIN WALL, RED
UPC: 786210928869
Descriptors
|
Category |
Heat shrinkable tube |
Specifications
|
Shrink Ratio |
2:1 |
|
Dielectric Strength |
600 V/Mil (24kV/mm) |
|
Volume Resistivity |
1016 ohm-cm |
|
Flammability |
Flame Retardant |
|
Water Absorption |
0.20 % |
|
Color |
Red |
Classifications
|
Brand Name |
Shrink-Kon |
Dimensions
|
Thickness |
Thin |
|
Length |
1.5 in , 38.1 mm |
|
Type |
Heat-shrink |
|
Model |
Thin-walled |
|
Shrink rate |
2:1 |
|
Inner diameter before heat-shrink |
38.1 mm |
|
Inner diameter before heat-shrink |
1.5 inch |
|
Inner diameter after heat-shrink |
19.05 mm |
|
Inner diameter after heat-shrink |
0.75 inch |
|
Nominal diameter inch |
1 1/2 inch |
|
Wall thickness after shrinking |
2.41 mm |
|
Wall thickness after shrinking |
0.09 inch |
|
Length |
1.2 m |
|
Length |
3.94 ft |
|
Operation temperature |
-55-+135 °C |
|
Operation temperature |
-67-+275 °F |
|
Colour |
Red |
|
Material |
Polyolefin (PO-X) |
|
Halogen free |
N |
|
With inner glue |
N |
|
Printable |
N |
|
UL approval |
Y |