Catalog No. : CPO-A-375-48
Description: HTSHK THINWL 3/8IN ID BLK 3:1 48IN
UPC: 786210247342
- Adhesive lined for moisture-proof environmental seal.
- High 3:1 shrink ratio for covering irregularly shaped objects.
Descriptors
|
Category |
Heat shrinkable tube |
|
Special Features |
Adhesive lined for moisture-proof environmental seal. |
Specifications
|
Voltage Rating |
600 V |
|
Color |
Black |
Classifications
|
Brand Name |
Shrink-Kon |
Dimensions
|
Thickness |
Thin |
|
Length |
48 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
|
Type |
Heat-shrink |
|
Model |
Thin-walled |
|
Shrink rate |
3:1 |
|
Inner diameter before heat-shrink |
9.652 mm |
|
Inner diameter before heat-shrink |
0.38 inch |
|
Inner diameter after heat-shrink |
3.556 mm |
|
Inner diameter after heat-shrink |
0.14 inch |
|
Nominal diameter inch |
3/8 inch |
|
Wall thickness after shrinking |
1.27 mm |
|
Wall thickness after shrinking |
0.05 inch |
|
Length |
1.22 m |
|
Length |
4 ft |
|
Operation temperature |
-55-+110 °C |
|
Operation temperature |
-67-+230 °F |
|
Colour |
Black |
|
Material |
Polyolefin (PO-X) |
|
Halogen free |
N |
|
With inner glue |
Y |
|
Printable |
N |
|
UL approval |
N |
Documents/Support Tools
|
Sales Drawing |