Catalog No. : CPO-A-375-2-48
Description: RED 3/8 THIN-WALL TUBING W/ADHESIV
UPC: 786210819327
Thin-Wall Heat Shrinkable Tubing, Red Polyolefin, 3/8 Inch, Shrink Ratio 3:1, Length 48 Inches, Operating Temperature -55 to 110 Degrees Celsius, Adhesive Lined
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Heat shrinkable tube |
Specifications
|
Shrink Ratio |
3:1 |
|
Dielectric Strength |
600 V/Mil (24kV/mm) |
|
Volume Resistivity |
1016 ohm-cm |
|
Flammability |
Flame Retardant |
|
Water Absorption |
0.20 % |
|
Color |
Red |
Classifications
|
Brand Name |
Shrink-Kon |
Dimensions
|
Thickness |
Thin |
|
Length |
4 ft , 1.22 m |
Documents/Support Tools
|
SDS |