text.skipToContent text.skipToNavigation

Catalog No. : CPO-A-1500-48

Description:  HTSHK THINWALL 1.5IN I.D. BLK 48IN

UPC: 786210252995

Thin-Wall Heat Shrinkable Tubing, Black Polyolefin, 1-1/2 Inch, Shrink Ratio 3:1, Length 48 Inches, Operating Temperature -55 to 110 Degrees Celsius, Adhesive Lined
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Heat shrinkable tube

Special Features

Adhesive lined for moisture-proof environmental seal.

Specifications

Shrink Ratio

3:1

Color

Black

Classifications

Brand Name

Shrink-Kon

Dimensions

Thickness

Thin

Length

48 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant
POPs POPs 28 Compliant