Alternate Catalog No. : CPL 750 N
Catalog No. : CPL750N
Description: BIMET COMP LUG 2HOLE ASCR 700
UPC: 783786548064
Bi-Metallic Compression Lug, Two-Hole NEMA Pad, Pad 3.000 inch x 1.500 inch wide. Bolt Holes .562 inch Diameter - Conductor Size 700-750 kcmil, 636 (24/7) (26/7) ACSR. Dies 140H, 301, 342, 724, 1 1/2. Oxide Inhibiting Compound, Sealant, Yellow Cap. For ACSR or Aluminum Conductors.
View More
View Less
For more info visit:
electrification.us.abb.com
- Aluminum Barrel Provides High Strength
- Tin-Plated Copper Pad Provides High Conductivity and Corrosion Resistance
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture
Descriptors
|
Category |
Wire connectors |
Specifications
|
Connection |
Compression |
|
Material |
Bi-Metal |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Body Length 5.250 Inches x 1.594 inch diameter. Pad 3.00 inch x 1.500 inch wide |
|
Wire Size |
700 to 750 kcmil , 636 (24/7, 26/7) ACSR kcmil |
Documents/Support Tools
|
SDS |