Catalog No. : CPL6-GPVC
Description: PVC CTD COND CPLG 6IN NO INT CTD GR
UPC: 704508015220
Descriptors
|
Category |
Electrical conduit coupling |
|
Special Features |
Pressure-Sealing Sleeves Protect Your Connection |
|
Application |
Corrosion-Protected Connections for Conduit Sections |
Specifications
|
Material |
Steel |
|
Color |
Gray |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Trade Size |
6 in , 155 mm |
|
Length |
7.44 in , 188.89 mm |
|
Material |
Metal |
|
Material quality |
Steel |
|
Surface protection |
Continuously galvanized |
|
Model |
Thread |
|
For nominal tube diameter |
155 mm |
|
Two piece |
N |
|
With inspection opening and cover |
N |