Catalog No. : CPL5-W
Description: PVC CTD COND CPLG 5IN STL WHITE
UPC: 704508038045
PVC Coated Conduit Coupling, 5 Inch/129 Metric Coupling Size, 3.37 Inch/85.69 Millimeters Minimum Length of Metal, 7.37 Inch/187.29 Millimeters Total Minimum Length Including Sleeve, Straight Threads, Pressure Sealing Sleeves, Blue Urethane Coating on Interior and Threads, Galvanized Rigid Steel, White
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit coupling |
|
Special Features |
Pressure-Sealing Sleeves Protect Your Connection |
|
Application |
Corrosion-Protected Connections for Conduit Sections |
Specifications
|
Material |
Steel |
|
Color |
White |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Trade Size |
5 in , 129 mm |
|
Length |
7.37 in , 187.29 mm |