Catalog No. : CPL4SA-G
Description: PVC CTD COND CPLG 4IN ALUM GRAY
UPC: 704508362799
- Nominal .002 inch (2 mil) blue urethane coating on interior and exterior
- Minimum .040 inch (40 mil) PVC coating is bonded to the exterior
- Straight threads (NPS)
- Molded ribs on outer coating for easy installation, up to and including 4 inch
- Pressure sealing sleeves protect your connection
Descriptors
|
Category |
Electrical conduit coupling |
|
Special Features |
Pressure-Sealing Sleeves Protect Your Connection |
|
Application |
Corrosion-Protected Connections for Conduit Sections |
Specifications
|
Material |
Aluminum |
|
Color |
Gray |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Trade Size |
4 in , 103 mm |
|
Length |
7.19 in , 182.57 mm |
|
Material |
Metal |
|
Material quality |
Aluminium |
|
Surface protection |
Untreated |
|
Model |
Thread |
|
For nominal tube diameter |
103 mm |
|
Two piece |
N |
|
With inspection opening and cover |
N |