Catalog No. : CPL3SA-B
Description: PVC CTD COND CPLG 3IN ALUM LBLUE
UPC: 704508013585
Descriptors
|
Category |
Electrical conduit coupling |
|
Special Features |
Pressure-Sealing Sleeves Protect Your Connection |
|
Application |
Corrosion-Protected Connections for Conduit Sections |
Specifications
|
Material |
Aluminum |
|
Color |
Light Blue |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Trade Size |
3 in , 78 mm |
|
Length |
7.03 in , 178.58 mm |
|
Material |
Metal |
|
Material quality |
Aluminium |
|
Surface protection |
Untreated |
|
Model |
Thread |
|
For nominal tube diameter |
78 mm |
|
Two piece |
N |
|
With inspection opening and cover |
N |