Alternate Catalog No. : CPL 3/0-48
Catalog No. : CPL3/0-48
Description: BI-METALLIC COMP LUG, 1 HOLE 3/0
UPC: 783786714414
Bi-Metallic Compression Lug, One-Hole NEMA Pad, 1 inch wide x 1.25 inch long, Bolt Hole Size .562 inch Diameter - Conductor Size 3/0 ACSR Stranded. Front Edges of Pad Slightly Rounded. DIES TX 76 249 840 11A. Compound and Black Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
- Aluminum Barrel Provides High Strength
- Tin-Plated Copper Pad Provides High Conductivity and Corrosion Resistance
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture
Descriptors
|
Category |
Cable or wire lug |
Specifications
|
Cable Size |
3/0 ASCR AWG , 3/0 STR AWG |
|
Number Of Holes |
1-Hole |
|
Insulation |
None |
|
Material |
Bi-Metal |
|
Connection |
Compression |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
3.46 inch |
Documents/Support Tools
|
SDS |