Catalog No. : CPL2PVC1-G
Description: 1 PVC TO PVC COATED ADAPTER GRAY
UPC: 708917416128
Female threaded adapter connects PVC coated RMC to schedule 40 and 80 rigid PVC conduits, creating a seamlesss transition.
View More
View Less
For more info visit:
electrification.us.abb.com
- Over molded Flexible PVC pressure-sealing sleeve that helps provide additional protection at the connection
- Additional impact protection provided by a thick layer of flexible PVC
- Used as means of creating a transition from NPT
- threaded PVC coated RMC to schedule 40 or 80
- rigid non-metallic PVC conduits
Descriptors
|
Category |
Electrical conduit |
|
Application |
Used as means of creating a transition from NPT threaded PVC coated RMC to schedule 40 or 80 rigid non-metallic PVC conduits |
Specifications
|
Color |
Black |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Trade Size |
1 in |
|
Outside Diameter |
1.88 in |
|
Inside Diameter |
1.05 in |
|
Length |
3.06 in , 77.72 mm |