Catalog No. : CPL1SA-W
Description: PVC CTD COND CPLG 1IN ALUM WHITE
UPC: 704508038113
PVC Coated Conduit Coupling, 1 Inch/27 Metric Coupling Size, 1.91 Inch/48.41 Millimeters Minimum Length of Metal, 4.94 Inch/139.70 Millimeters Total Minimum Length Including Sleeve, Straight Threads, Pressure Sealing Sleeves, Blue Urethane Coating on Interior and Threads, Aluminum, White
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit coupling |
|
Special Features |
Pressure-Sealing Sleeves Protect Your Connection |
|
Application |
Corrosion-Protected Connections for Conduit Sections |
Specifications
|
Material |
Aluminum |
|
Color |
White |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Trade Size |
1 in , 27 mm |
|
Length |
1.91 in , 48.41 mm |