Catalog No. : CPL11/4-W
Description: PVC CTD COND CPLG 1-1/4IN STL WHITE
UPC: 704508362331
PVC Coated Conduit Coupling, 1-1/4 Inch/35 Metric Coupling Size, 1.91 Inch/48.41 Millimeters Minimum Length of Metal, 5.50 Inch/139.70 Millimeters Total Minimum Length Including Sleeve, Straight Threads, Pressure Sealing Sleeves, Blue Urethane Coating on Interior and Threads, Galvanized Rigid Steel, White
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit coupling |
|
Type |
Conduit Coupling |
|
Special Features |
Pressure-Sealing Sleeves Protect Your Connection |
|
Application |
Corrosion-Protected Connections for Conduit Sections |
Specifications
|
Material |
Steel |
|
Color |
White |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Trade Size |
1-1/4 in , 35 mm |
|
Length |
5.5 in , 139.7 mm |