text.skipToContent text.skipToNavigation

Catalog No. : CPL11/2SA-G

Description:  PVC CTD COND CPLG 1-1/2IN ALUM GRAY

UPC: 704508362287

PVC Coated Conduit Coupling, 1-1/2 Inch/41 Metric Coupling Size, 1.91 Inch/48.41 Millimeters Minimum Length of Metal, 5.75 Inch/146.05 Millimeters Total Minimum Length Including Sleeve, Straight Threads, Pressure Sealing Sleeves, Blue Urethane Coating on Interior and Threads, Aluminum, Gray
View More View Less
For more info visit:  electrification.us.abb.com
  • Nominal .002 inch (2 mil) blue urethane coating on interior and exterior
  • Minimum .040 inch (40 mil) PVC coating is bonded to the exterior
  • Straight threads (NPS)
  • Molded ribs on outer coating for easy installation, up to and including 4 inch
  • Pressure sealing sleeves protect your connection

Descriptors

Category

Electrical conduit coupling

Special Features

Pressure-Sealing Sleeves Protect Your Connection

Application

Corrosion-Protected Connections for Conduit Sections

Specifications

Material

Aluminum

Color

Gray

Classifications

Brand Name

Ocal

Dimensions

Trade Size

1-1/2 in , 41 mm

Length

5.75 in , 146.05 mm

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000939 Coupler for installation tubes

Material

Metal

Material quality

Aluminium

Surface protection

Untreated

Model

Thread

For nominal tube diameter

41 mm

Two piece

N

With inspection opening and cover

N

Documents/Support Tools

Sales Drawing

Click here

Support/Tools

Click here