Catalog No. : CPL11/2-GST
Description: PVC CTD COND CPLG 1-1/2IN STL GRY
UPC: 704508030124
Descriptors
|
Category |
Electrical conduit coupling |
|
Special Features |
Pressure-Sealing Sleeves Protect Your Connection |
|
Application |
Corrosion-Protected Connections for Conduit Sections |
Specifications
|
Material |
Steel |
|
Color |
Gray |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Trade Size |
1-1/2 in , 41 mm |
|
Length |
5.75 in , 146.05 mm |
|
Material |
Metal |
|
Material quality |
Steel |
|
Surface protection |
Continuously galvanized |
|
Model |
Thread |
|
For nominal tube diameter |
41 mm |
|
Two piece |
N |
|
With inspection opening and cover |
N |