Catalog No. : CPL11/2-GN
Description: PVC CTD COND CPLG 1-1/2IN STL GREEN
UPC: 704508036645
PVC Coated Conduit Coupling, 1-1/2 Inch/41 Metric Coupling Size, 1.91 Inch/48.41 Millimeters Minimum Length of Metal, 5.75 Inch/146.05 Millimeters Total Minimum Length Including Sleeve, Straight Threads, Pressure Sealing Sleeves, Blue Urethane Coating on Interior and Threads, Galvanized Rigid Steel, Green
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit coupling |
|
Special Features |
Pressure-Sealing Sleeves Protect Your Connection |
|
Application |
Corrosion-Protected Connections for Conduit Sections |
Specifications
|
Material |
Steel |
|
Color |
Green |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Trade Size |
1-1/2 in , 41 mm |
|
Length |
5.75 in , 146.05 mm |