Alternate Catalog No. : CPL 1000 N
Catalog No. : CPL1000N
Description: BIMET COMP LUG 2HOLE ASCR 715-874
UPC: 783786347957
Bi-Metallic Lugs, two-hole, ACSR 715.5-874.5, Aluminum Stranded 874.5-1000 kcmil, bolt size 1/2.
View More
View Less
For more info visit:
electrification.us.abb.com
- Aluminum Barrel Provides High Strength
- Tin-Plated Copper Pad Provides High Conductivity and Corrosion Resistance
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Tin Plated Copper Pad, 1-3/4 inch Spacing, 9/16 inch Diameter Holes |
Specifications
|
Connection |
Compression |
|
Material |
Pad Copper, Barrel Aluminum |
|
Finish |
Tin Plated Pad |
|
Insulation |
Bare |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Wire Size |
715.5 to 874.5 ACSR kcmil , 874.5 to 1000 AL kcmil |
Documents/Support Tools
|
SDS |