Catalog No. : CPL1/2SST
Description: 1/2 RIGID COUPLING, TYPE 316 SS
UPC: 786209994042
Conduit Coupling Size 1/2 Inch, Type 316 Stainless Steel
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit coupling |
|
Application |
Coupling for Use with Rigid/IMC Conduit |
Specifications
|
Material |
316 Stainless Steel |
Classifications
|
Brand Name |
T&B Rigid Fittings |
Dimensions
|
Trade Size |
1/2 in |
|
Length |
1.625 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000939 Coupler for installation tubes
|
Material |
Metal |
|
Material quality |
Stainless steel V4A |
|
Model |
Thread |
|
Two piece |
N |
|
With inspection opening and cover |
N |
Documents/Support Tools
|
Sales Drawing |