Catalog No. : CPL1/2-G
Description: PVC CTD COND CPLG 1/2IN STL GRAY
UPC: 704508362140
- Nominal .002 inch (2 mil) blue urethane coating on interior and exterior
- Minimum .040 inch (40 mil) PVC coating is bonded to the exterior
- Straight threads (NPS)
- Molded ribs on outer coating for easy installation, up to and including 4 inch
- Pressure sealing sleeves protect your connection
Descriptors
|
Category |
Electrical conduit coupling |
|
Special Features |
Pressure-Sealing Sleeves Protect Your Connection |
|
Application |
Corrosion-Protected Connections for Conduit Sections |
Specifications
|
Material |
Steel |
|
Color |
Gray |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Trade Size |
1/2 in , 16 mm |
|
Length |
3.75 in , 95.25 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 110787 | 184105 | N/A | 2177301 | N/A |
|
Material |
Metal |
|
Material quality |
Steel |
|
Surface protection |
Continuously galvanized |
|
Model |
Thread |
|
For nominal tube diameter |
16 mm |
|
Two piece |
N |
|
With inspection opening and cover |
N |